Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 10.77 213TC 1.938
Part #:0250-76248
Catalog #:SSHERA55PS 10.77 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.938 in |
| Series Code: | HERA55 | Style: | PS |
| Service Factor: | 1 | Mounting Type: | PS |
| Product Type: | RIGHT ANGLE | Output RPM: | 162.5 |
| Housing Height (in): | 9.61 in | Ratio: | 10.77:1 |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.376 in |
| Reduction: | Double | Input HP: | 12.89 |
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 210TC |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 12.89 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961807977 | Weight: | 106.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

