Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 213TC 2
Part #:0250-76259
Catalog #:SSHERA55PS 21.15 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.56 | Mounting Type: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 21.15:1 |
| Input Style: | C-Face Coupled | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.56 |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.376 in |
| Product Line: | HERA | Service Factor: | 1 |
| Output RPM: | 82.7 | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Reduction: | Double |
| Style: | PS | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 2.000 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |

