Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 25 213TC 2
Part #:0250-76260
Catalog #:SSHERA55PS 25 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Mounting Type: | PS | Reduction: | Double |
| Housing Width (in): | 8 in | Style: | PS |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Coupled | Output RPM: | 70 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 5.6 |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 5.6 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.376 in |
| Ratio: | 25.00:1 | Output Diameter (in): | 2.000 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 25:1 |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |

