Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 213TC 2
Part #:0250-76262
Catalog #:SSHERA55PS 43.97 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 3.16 | Input HP: | 3.16 |
| Housing Height (in): | 9.61 in | Mounting Type: | PS |
| Style: | PS | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.000 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Coupled | Ratio: | 43.97:1 |
| Housing Width (in): | 8 in | Output RPM: | 39.8 |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |

