Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 53.03 213TC 2
Part #:0250-76263
Catalog #:SSHERA55PS 53.03 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.62 |
| Input Diameter (in): | 1.376 in | Input HP: | 2.62 |
| Output RPM: | 33 | Series Code: | HERA55 |
| Style: | PS | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Mounting Type: | PS | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 53.03:1 | Reduction: | Double |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 2.000 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

