Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 21.15 213TC 2.188
Part #:0250-76268
Catalog #:SSHERA55PS 21.15 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21.15:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Coupled |
| Output Diameter (in): | 2.188 in | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Service Factor: | 1 |
| Output RPM: | 82.7 | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 1.376 in | Series Code: | HERA55 |
| Reduction: | Double | Input HP: | 6.56 |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Mounting Type: | PS | Style: | PS |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 20:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

