Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 43.97 213TC 2.188
Part #:0250-76271
Catalog #:SSHERA55PS 43.97 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.376 in |
| Input HP: | 3.16 | Reduction: | Double |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.16 |
| Style: | PS | Housing Length (in): | 10.52 in |
| Output RPM: | 39.8 | Ratio: | 43.97:1 |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Product Line: | HERA |
| Input Style: | C-Face Coupled | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Mounting Type: | PS |
| Output Diameter (in): | 2.188 in | Certifications: | IP69K, USDA Accepted Equipment |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Housing Material: | Stainless Steel |

