Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55PS 58.92 213TC 2.188
Part #:0250-76273
Catalog #:SSHERA55PS 58.92 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | PS | Product Line: | HERA |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Output RPM: | 29.7 |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Input HP: | 2.36 |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Style: | PS | Series Code: | HERA55 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Coupled |
| Input HP @ 1750 RPM: | 2.36 | Input Diameter (in): | 1.376 in |
| Ratio: | 58.92:1 | Product Type: | RIGHT ANGLE |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |

