Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 832 1.188
Part #:0250-76274
Catalog #:SSHERA55AS 7.94 832 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Ratio: | 7.94:1 | Housing Width (in): | 8 in |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 13 |
| Style: | AS | Service Factor: | 1 |
| Input Style: | Shaft | Output RPM: | 220.4 |
| Mounting Type: | AS | Input HP: | 13 |
| Input Diameter (in): | 0.874 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Nominal Ratio: | 7.5:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 3346 in/lbs |

