Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 832 1.188
Part #:0250-76279
Catalog #:SSHERA55AS 30.14 832 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 4.61 |
| Ratio: | 30.14:1 | Product Line: | HERA |
| Mounting Type: | AS | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input Diameter (in): | 0.874 in |
| Length Through Bore (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | AS | Service Factor: | 1 |
| Output RPM: | 58.1 | Input Style: | Shaft |
| Housing Height (in): | 9.61 in | Input HP: | 4.61 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs |

