Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 832 1.188
Part #:0250-76281
Catalog #:SSHERA55AS 53.03 832 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Reduction: | Double |
| Style: | AS | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Housing Width (in): | 8 in | Output RPM: | 33 |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 2.62 |
| Housing Height (in): | 9.61 in | Input Diameter (in): | 0.874 in |
| Ratio: | 53.03:1 | Series Code: | HERA55 |
| Mounting Type: | AS | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 1.188 in | Input HP: | 2.62 |
| Input Style: | Shaft | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs |

