Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 832 1.188
Part #:0250-76282
Catalog #:SSHERA55AS 58.92 832 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 29.7 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Style: | AS | Ratio: | 58.92:1 |
| Input HP: | 2.36 | Series Code: | HERA55 |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Reduction: | Double | Input HP @ 1750 RPM: | 2.36 |
| Output Diameter (in): | 1.188 in | Housing Height (in): | 9.61 in |
| Input Style: | Shaft | Mounting Type: | AS |
| Input Diameter (in): | 0.874 in | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs |

