Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 832 1.25
Part #:0250-76283
Catalog #:SSHERA55AS 7.94 832 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.94:1 | Input Diameter (in): | 0.874 in |
| Input HP: | 13 | Output RPM: | 220.4 |
| Input Style: | Shaft | Product Line: | HERA |
| Series Code: | HERA55 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 13 |
| Output Diameter (in): | 1.250 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Reduction: | Double | Style: | AS |
| Mounting Type: | AS | Nominal Ratio: | 7.5:1 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 |

