Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 832 1.25
Part #:0250-76284
Catalog #:SSHERA55AS 10.77 832 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10.77:1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Reduction: | Double |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Service Factor: | 1 |
| Mounting Type: | AS | Style: | AS |
| Output Diameter (in): | 1.250 in | Length Through Bore (in): | 8 in |
| Input HP: | 12.89 | Output RPM: | 162.5 |
| Housing Width (in): | 8 in | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 12.89 | Input Diameter (in): | 0.874 in |
| Housing Height (in): | 9.61 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs |

