Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 832 1.25
Part #:0250-76287
Catalog #:SSHERA55AS 25 832 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Output RPM: | 70 |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 1.250 in | Series Code: | HERA55 |
| Mounting Type: | AS | Housing Width (in): | 8 in |
| Ratio: | 25.00:1 | Input Style: | Shaft |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Input HP: | 5.6 | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP @ 1750 RPM: | 5.6 | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 25:1 |

