Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 832 1.25
Part #:0250-76289
Catalog #:SSHERA55AS 43.97 832 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.97:1 | Reduction: | Double |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 3.16 |
| Style: | AS | Mounting Type: | AS |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Output RPM: | 39.8 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Input HP: | 3.16 |
| Input Style: | Shaft | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 |

