Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 832 1.25
Part #:0250-76290
Catalog #:SSHERA55AS 53.03 832 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Style: | AS |
| Input HP @ 1750 RPM: | 2.62 | Mounting Type: | AS |
| Input Style: | Shaft | Output RPM: | 33 |
| Ratio: | 53.03:1 | Product Line: | HERA |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Reduction: | Double |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 0.874 in |
| Input HP: | 2.62 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 50:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

