Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 832 1.25
Part #:0250-76291
Catalog #:SSHERA55AS 58.92 832 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | AS |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.874 in |
| Reduction: | Double | Mounting Type: | AS |
| Input Style: | Shaft | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Input HP: | 2.36 |
| Series Code: | HERA55 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output RPM: | 29.7 |
| Ratio: | 58.92:1 | Input HP @ 1750 RPM: | 2.36 |
| Length Through Bore (in): | 8 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 60:1 |

