Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25.00 (32) 1.375
Part #:0250-76296
Catalog #:SSHERA55AS 25.00 (32) 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Reduction: | Double |
| Style: | AS | Ratio: | 25.00:1 |
| Output Diameter (in): | 1.375 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 5.6 | Certifications: | IP69K, USDA Accepted Equipment |
| Input Diameter (in): | 0.874 in | Output RPM: | 70 |
| Input HP: | 5.6 | Mounting Type: | AS |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Input Style: | Shaft |
| Series Code: | HERA55 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 25:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961808097 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

