Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 (32) 1.375
Part #:0250-76297
Catalog #:SSHERA55AS 30.14 (32) 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Output Diameter (in): | 1.375 in |
| Style: | AS | Housing Height (in): | 9.61 in |
| Input Style: | Shaft | Ratio: | 30.14:1 |
| Output RPM: | 58.1 | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 4.61 |
| Input Diameter (in): | 0.874 in | Input HP: | 4.61 |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Mounting Type: | AS | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Nominal Ratio: | 30:1 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961808103 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

