Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 (32) 1.438
Part #:0250-76303
Catalog #:SSHERA55AS 15.05 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input Style: | Shaft |
| Input HP: | 9.22 | Output Diameter (in): | 1.438 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 9.22 |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Output RPM: | 116.3 |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 0.874 in | Ratio: | 15.05:1 |
| Housing Width (in): | 8 in | Style: | AS |
| Mounting Type: | AS | Housing Material: | Stainless Steel |
| Nominal Ratio: | 15:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961808165 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

