Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 (32) 1.438
Part #:0250-76304
Catalog #:SSHERA55AS 21.15 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 6.56 | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.438 in |
| Housing Width (in): | 8 in | Mounting Type: | AS |
| Output RPM: | 82.7 | Reduction: | Double |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input HP: | 6.56 | Product Line: | HERA |
| Input Style: | Shaft | Ratio: | 21.15:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662961808172 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

