Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25.00 (32) 1.438
Part #:0250-76305
Catalog #:SSHERA55AS 25.00 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 5.6 | Product Line: | HERA |
| Ratio: | 25.00:1 | Reduction: | Double |
| Input Style: | Shaft | Output RPM: | 70 |
| Output Diameter (in): | 1.438 in | Housing Width (in): | 8 in |
| Input HP: | 5.6 | Input Diameter (in): | 0.874 in |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Mounting Type: | AS | Series Code: | HERA55 |
| Certifications: | IP69K, USDA Accepted Equipment | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961808189 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

