Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 (32) 1.500
Part #:0250-76315
Catalog #:SSHERA55AS 30.14 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.1 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 4.61 | Reduction: | Double |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Ratio: | 30.14:1 | Input HP @ 1750 RPM: | 4.61 |
| Input Style: | Shaft | Service Factor: | 1 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Mounting Type: | AS | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.500 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Input Diameter (in): | 0.874 in | Nominal Ratio: | 30:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961808288 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

