Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 (32) 1.500
Part #:0250-76317
Catalog #:SSHERA55AS 53.03 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 2.62 |
| Product Line: | HERA | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Input Style: | Shaft |
| Series Code: | HERA55 | Reduction: | Double |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.500 in |
| Style: | AS | Mounting Type: | AS |
| Product Type: | RIGHT ANGLE | Output RPM: | 33 |
| Input Diameter (in): | 0.874 in | Input HP @ 1750 RPM: | 2.62 |
| Ratio: | 53.03:1 | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961808301 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

