Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 (32) 1.500
Part #:0250-76318
Catalog #:SSHERA55AS 58.92 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 2.36 | Housing Length (in): | 10.52 in |
| Reduction: | Double | Ratio: | 58.92:1 |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 0.874 in |
| Input HP: | 2.36 | Style: | AS |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Product Line: | HERA | Mounting Type: | AS |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | Shaft | Output Diameter (in): | 1.500 in |
| Output RPM: | 29.7 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961808318 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

