Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 832 1.625
Part #:0250-76320
Catalog #:SSHERA55AS 10.77 832 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Mounting Type: | AS |
| Ratio: | 10.77:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Input Diameter (in): | 0.874 in |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 12.89 |
| Housing Length (in): | 10.52 in | Output RPM: | 162.5 |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Style: | AS | Service Factor: | 1 |
| Input Style: | Shaft | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP: | 12.89 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

