Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 832 1.625
Part #:0250-76325
Catalog #:SSHERA55AS 43.97 832 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Reduction: | Double |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 3.16 |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Ratio: | 43.97:1 | Service Factor: | 1 |
| Mounting Type: | AS | Certifications: | IP69K, USDA Accepted Equipment |
| Input Diameter (in): | 0.874 in | Housing Width (in): | 8 in |
| Output RPM: | 39.8 | Product Type: | RIGHT ANGLE |
| Input HP: | 3.16 | Length Through Bore (in): | 8 in |
| Input Style: | Shaft | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 40:1 | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 |

