Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 832 1.688
Part #:0250-76328
Catalog #:SSHERA55AS 7.94 832 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.688 in |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Input HP: | 13 |
| Series Code: | HERA55 | Mounting Type: | AS |
| Input Style: | Shaft | Output RPM: | 220.4 |
| Input HP @ 1750 RPM: | 13 | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Input Diameter (in): | 0.874 in |
| Reduction: | Double | Ratio: | 7.94:1 |
| Style: | AS | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |

