Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 25 832 1.688
Part #:0250-76332
Catalog #:SSHERA55AS 25 832 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25.00:1 | Mounting Type: | AS |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 0.874 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 5.6 | Input Style: | Shaft |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Output RPM: | 70 |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Style: | AS |
| Input HP: | 5.6 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 25:1 |

