Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 832 1.688
Part #:0250-76334
Catalog #:SSHERA55AS 43.97 832 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 3.16 | Housing Length (in): | 10.52 in |
| Output RPM: | 39.8 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.874 in | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 1.688 in | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Input Style: | Shaft |
| Service Factor: | 1 | Ratio: | 43.97:1 |
| Product Line: | HERA | Style: | AS |
| Housing Height (in): | 9.61 in | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | AS | Reduction: | Double |
| Input HP: | 3.16 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 40:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

