Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 832 1.688
Part #:0250-76336
Catalog #:SSHERA55AS 58.92 832 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Housing Height (in): | 9.61 in |
| Output RPM: | 29.7 | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 1.688 in | Length Through Bore (in): | 8 in |
| Reduction: | Double | Input HP: | 2.36 |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Input Style: | Shaft |
| Product Line: | HERA | Input HP @ 1750 RPM: | 2.36 |
| Service Factor: | 1 | Ratio: | 58.92:1 |
| Mounting Type: | AS | Series Code: | HERA55 |
| Input Diameter (in): | 0.874 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 60:1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

