Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 832 1.75
Part #:0250-76338
Catalog #:SSHERA55AS 10.77 832 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Housing Length (in): | 10.52 in |
| Ratio: | 10.77:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | Shaft |
| Housing Height (in): | 9.61 in | Mounting Type: | AS |
| Input HP: | 12.89 | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 162.5 | Housing Width (in): | 8 in |
| Reduction: | Double | Style: | AS |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 0.874 in |
| Product Line: | HERA | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 10:1 |

