Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 832 1.75
Part #:0250-76344
Catalog #:SSHERA55AS 53.03 832 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | Shaft |
| Output Diameter (in): | 1.750 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Mounting Type: | AS | Output RPM: | 33 |
| Style: | AS | Input HP @ 1750 RPM: | 2.62 |
| Ratio: | 53.03:1 | Input HP: | 2.62 |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Housing Height (in): | 9.61 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 50:1 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 |

