Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 832 1.875
Part #:0250-76346
Catalog #:SSHERA55AS 7.94 832 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Style: | AS |
| Input Style: | Shaft | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | AS | Product Line: | HERA |
| Ratio: | 7.94:1 | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input HP: | 13 | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 0.874 in | Housing Height (in): | 9.61 in |
| Output RPM: | 220.4 | Reduction: | Double |
| Input HP @ 1750 RPM: | 13 | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

