Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 832 1.875
Part #:0250-76347
Catalog #:SSHERA55AS 10.77 832 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Input HP: | 12.89 |
| Input HP @ 1750 RPM: | 12.89 | Output Diameter (in): | 1.875 in |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Ratio: | 10.77:1 |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | AS | Mounting Type: | AS |
| Reduction: | Double | Product Line: | HERA |
| Output RPM: | 162.5 | Service Factor: | 1 |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel |

