Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 15.05 832 1.875
Part #:0250-76348
Catalog #:SSHERA55AS 15.05 832 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Style: | Shaft |
| Housing Height (in): | 9.61 in | Input HP: | 9.22 |
| Ratio: | 15.05:1 | Input HP @ 1750 RPM: | 9.22 |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.875 in | Mounting Type: | AS |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 0.874 in |
| Housing Length (in): | 10.52 in | Output RPM: | 116.3 |
| Reduction: | Double | Product Line: | HERA |
| Style: | AS | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 |

