Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 832 1.875
Part #:0250-76353
Catalog #:SSHERA55AS 53.03 832 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output RPM: | 33 |
| Input HP @ 1750 RPM: | 2.62 | Ratio: | 53.03:1 |
| Input Diameter (in): | 0.874 in | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Output Diameter (in): | 1.875 in |
| Housing Length (in): | 10.52 in | Input HP: | 2.62 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Style: | AS | Mounting Type: | AS |
| Input Style: | Shaft | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 50:1 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs |

