Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 832 1.875
Part #:0250-76354
Catalog #:SSHERA55AS 58.92 832 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Ratio: | 58.92:1 | Input Diameter (in): | 0.874 in |
| Product Line: | HERA | Input Style: | Shaft |
| Housing Length (in): | 10.52 in | Mounting Type: | AS |
| Series Code: | HERA55 | Output RPM: | 29.7 |
| Output Diameter (in): | 1.875 in | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 2.36 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Reduction: | Double |
| Housing Width (in): | 8 in | Input HP: | 2.36 |
| Style: | AS | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs |

