Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 (32) 1.938
Part #:0250-76355
Catalog #:SSHERA55AS 7.94 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.938 in |
| Product Type: | RIGHT ANGLE | Length Through Bore (in): | 8 in |
| Output RPM: | 220.4 | Ratio: | 7.94:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 13 |
| Housing Length (in): | 10.52 in | Input Style: | Shaft |
| Input HP: | 13 | Series Code: | HERA55 |
| Mounting Type: | AS | Reduction: | Double |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Input Diameter (in): | 0.874 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662961808325 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

