Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 (32) 1.938
Part #:0250-76356
Catalog #:SSHERA55AS 10.77 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.61 in | Output RPM: | 162.5 |
| Input HP @ 1750 RPM: | 12.89 | Ratio: | 10.77:1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input HP: | 12.89 | Certifications: | IP69K, USDA Accepted Equipment |
| Style: | AS | Product Line: | HERA |
| Service Factor: | 1 | Input Style: | Shaft |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.874 in |
| Mounting Type: | AS | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961808332 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

