Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 21.15 (32) 1.938
Part #:0250-76358
Catalog #:SSHERA55AS 21.15 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 82.7 |
| Style: | AS | Input HP: | 6.56 |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Input Style: | Shaft | Input Diameter (in): | 0.874 in |
| Housing Height (in): | 9.61 in | Reduction: | Double |
| Service Factor: | 1 | Ratio: | 21.15:1 |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Output Diameter (in): | 1.938 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 6.56 | Mounting Type: | AS |
| Housing Width (in): | 8 in | Nominal Ratio: | 20:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961808356 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

