Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 30.14 (32) 1.938
Part #:0250-76360
Catalog #:SSHERA55AS 30.14 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 4.61 | Style: | AS |
| Mounting Type: | AS | Output Diameter (in): | 1.938 in |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.874 in |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Output RPM: | 58.1 |
| Housing Height (in): | 9.61 in | Input HP: | 4.61 |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 30.14:1 | Input Style: | Shaft |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961808370 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

