Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 (32) 1.938
Part #:0250-76361
Catalog #:SSHERA55AS 43.97 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Input HP: | 3.16 |
| Input Diameter (in): | 0.874 in | Series Code: | HERA55 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Style: | AS | Output Diameter (in): | 1.938 in |
| Reduction: | Double | Output RPM: | 39.8 |
| Ratio: | 43.97:1 | Product Line: | HERA |
| Input Style: | Shaft | Housing Width (in): | 8 in |
| Mounting Type: | AS | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 3.16 |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961808387 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

