Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 (32) 1.938
Part #:0250-76363
Catalog #:SSHERA55AS 58.92 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | Shaft | Product Line: | HERA |
| Input HP: | 2.36 | Length Through Bore (in): | 8 in |
| Style: | AS | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.874 in | Mounting Type: | AS |
| Ratio: | 58.92:1 | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 29.7 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 2.36 | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662961808400 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

