Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 7.94 832 2
Part #:0250-76364
Catalog #:SSHERA55AS 7.94 832 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Output RPM: | 220.4 | Reduction: | Double |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Ratio: | 7.94:1 |
| Input Style: | Shaft | Mounting Type: | AS |
| Style: | AS | Input HP: | 13 |
| Input HP @ 1750 RPM: | 13 | Input Diameter (in): | 0.874 in |
| Product Line: | HERA | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3346 in/lbs |

