Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 10.77 832 2
Part #:0250-76365
Catalog #:SSHERA55AS 10.77 832 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Input Style: | Shaft |
| Mounting Type: | AS | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 2.000 in |
| Ratio: | 10.77:1 | Length Through Bore (in): | 8 in |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Series Code: | HERA55 | Input Diameter (in): | 0.874 in |
| Input HP: | 12.89 | Input HP @ 1750 RPM: | 12.89 |
| Output RPM: | 162.5 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 |

