Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 43.97 832 2
Part #:0250-76370
Catalog #:SSHERA55AS 43.97 832 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | AS | Input Diameter (in): | 0.874 in |
| Output Diameter (in): | 2.000 in | Style: | AS |
| Product Line: | HERA | Input HP: | 3.16 |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Ratio: | 43.97:1 |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 3.16 | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | Shaft | Service Factor: | 1 |
| Output RPM: | 39.8 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |

