Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 53.03 832 2
Part #:0250-76371
Catalog #:SSHERA55AS 53.03 832 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33 | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP: | 2.62 |
| Series Code: | HERA55 | Input Diameter (in): | 0.874 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Style: | AS | Housing Width (in): | 8 in |
| Length Through Bore (in): | 8 in | Ratio: | 53.03:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 2.62 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 50:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

