Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55AS 58.92 832 2
Part #:0250-76372
Catalog #:SSHERA55AS 58.92 832 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Input HP @ 1750 RPM: | 2.36 |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Ratio: | 58.92:1 | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Output RPM: | 29.7 | Mounting Type: | AS |
| Input Style: | Shaft | Housing Height (in): | 9.61 in |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Input HP: | 2.36 |
| Series Code: | HERA55 | Reduction: | Double |
| Output Diameter (in): | 2.000 in | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in |

